AXIS#.MOTOR.FIELDWEAKENING

Description

This parameter turns on field weakening control for rotary surface permanent magnet and interior permanent magnet motors (AXIS#.MOTOR.TYPE = 0 and 6). Field weakening allows a motor to operate above rated speed.

This keyword can only be set when AXIS#.MOTOR.TYPE = 0, 6, or 10. Any other AXIS#.MOTOR.TYPE results in an error and AXIS#.MOTOR.FIELDWEAKENING is not applied.

Context

For more information see Motor.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

N/A

Range

0 to 1
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
AXIS1.MOTOR.FIELDWEAKENING

500bh

0fh

Unsigned8

-

-

Read/Write

No

AXIS2.MOTOR.FIELDWEAKENING

510bh

0fh

Unsigned8

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.MOTOR.FIELDWEAKENING

6236

185C

Unsigned8

Read/Write

-

AXIS2.MOTOR.FIELDWEAKENING

71772

1185

Unsigned8

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.MOTOR.FIELDWEAKENING

6236

Unsigned8

Read/Write

-